Original Page
PMI o309 basic
Product ID: 262000
GTIN:
Compact Touch Panel with 3.5" (9cm) Color TFT Display, 32768 colors @
320x240 Pixel. Analogue resistive Touchscreen and four F-keys, two
Cursor keys, Enter, Esc. Pilz XScale CPU Board 400MHz Interfaces: RS232,
RS232/422/485. Operating system Windows CE.net 4.2 24VDC
Features:
RAM: 64MB
Ethernet: 1x
USB: 2x
Fieldbus: none
Frontpanel: Standard, eigh...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 3.5" (9cm) Color TFT Display, 32768 colors @ 320x240 Pixel. Analogue resistive Touchscreen and four F-keys, two Cursor keys, Enter, Esc. Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485. Operating system Windows CE.net 4.2 24VDC Features: RAM: 64MB Ethernet: 1x USB: 2x Fieldbus: none Frontpanel: Standard, eight keys
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 4.8 W |
Display
| Display type | TFT |
| Display diagonal | 3.5 Zoll |
| Display resolution | 320 x 240 |
| Display colour depth | 32768 |
| Type of touchscreen | resistive |
Controls
| Number of keys | 8 |
CPU
| RAM | 64MB |
USB interface
| Number of USB host interfaces | 2xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 87 mm |
| Width dimension | 157 mm |
| Depth dimension | 51 mm |
| Net weight | 980 g |
| Gross weight | 1300 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.