Original Page

PMI v331 basic

Product ID: 261180
GTIN: 
Compact Touch Panel with 12,1" Color TFT Display, 65536 colors @ 800x640 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio Runtime licence PMI-PRO included, unlimited I/O. 24VDC ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Extension ports: n...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.

Compact Touch Panel with 12,1" Color TFT Display, 65536 colors @ 800x640 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio Runtime licence PMI-PRO included, unlimited I/O. 24VDC ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Extension ports: none Fieldbus: none Frontpanel: Standard ----------------------------------------

Approval CE  
cULus Listed  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 15  W
Display type TFT  
Display diagonal 12.1  Zoll
Display resolution 800 x 600  
Display colour depth 65536  
Type of touchscreen resistive  
RAM 64MB  
Number of USB host interfaces 2xUSB  
Number of Ethernet interfaces 1  
Number of RS 232 interfaces 1  
Ambient temperature 0 - 50  °C
Height dimension 258  mm
Width dimension 341  mm
Depth dimension 55  mm
Net weight 3350  g
Gross weight 4622  g
 
 
 

Obligatory accessories

power connector PMI (3 pcs)
power connector PMI (3 pcs) 269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu, PMIopen and PMImicro, 3-part, consisting of connector, socket and bracket.
seal for PMIvisu, PMIopen, PMImicro
seal for PMIvisu, PMIopen, PMImicro 269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3 mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10" or each two 6.5" and 5.7"), for PMImicro and PMImicro diag (sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
Mounting Kit PMIvisu,PMIopen,PMImicro 310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen, PMImicro.
PMI-PRO Editor full licence (D,GB,F,E,I)
PMI-PRO Editor full licence (D,GB,F,E,I) 310400
Programming software for PMI 2xx and PMIv 3xx, incl. full licence Software multilingual (German, English, French, Spanish, Italian).
PMI-PRO Editor Transferlic. (D,GB,F,E,I)
PMI-PRO Editor Transferlic. (D,GB,F,E,I) 310403
Editor Tool for PMI 2xx and PMIv 3xx, switchover licence included. Software multilanguage (english, french, spanish, italian)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I) 310405
Editor Tool for PMI 2xx and PMIv 3xx, upgrade licence included. Software multilanguage (english, french, spanish, italian)

Optional accessories

CompactFlash Karte min. 64MB
CompactFlash Karte min. 64MB 310386
CompactFlash card for PMImicro, PMIvisu, PMIopen. Capacity at least 64 MB, depending on the market availability it is possible to supply higher capacities.
Adaptor PCMCIA to CompactFlash
Adaptor PCMCIA to CompactFlash 375300
Adapter for use of a CompactFlash card in a PCMCIA slot. Application with PMIvisu, PMIopen or Notebooks.
Protective Cover PMI 12.1"/31cm
Protective Cover PMI 12.1"/31cm 375314
Protective membrane for PMI 12.1"/31 cm material polyester, self-adhesive, package with 10 pieces.

English


Certificate (UL) NRAQ.E183931

PMI m107 diag, PMI m309 diag, PMI v309, PMI v315, PMI v316, PMI v326, PMI v331, PMI v338, PMI o309, PMI o315, PMI o316, PMI o326, PMI o331, PMI o338, PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI 6, PMI v507/v512, PMI v704e/v707e, PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI, PSS 3047-3 AI Ip, PSS 3047-3 ETH-2, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS BMP, PSS PS230, PSS PS24, PSS CPU, PSS CPU2, PSS CPU3, PSS SB CPU, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS SB DI8OZ4, PSS AI, PSS DOR, PSS AI Ip, PSS AI U5I1, PSS SB DI16, PSS SB Bridge, PSS SB DI8O8, PSS DP-S, PSS DN-S, PSS CANopen, PSS ControlNet, PSS Ethernet, PSS 3056, PSS 3056-1, PSS 3056-2, PSS SB 3056, PSS 3032, PSS 3046, PSS 3074, PSS SB 3006 IBS-S, PSS SB 3006 ETH, PSS SB 3006 DP-S, PSS SB 3006 CN-A, PSS SB 3006-3 DP-S, PSS SB 3006-3 IBS-S, PSS SB 3006-3 CN-A, PSS SB 3006-3 ETH, PSS SB2 3006-3 ETH-2, PSS SB 3006-3 ETH DP-S, PSS SB 3006-3 ETH IBS-S, PSS SB2 3006-3 DP-S, PSS SB2 3006-3 IBS-S, PSS SB2 3006-3 CN-A, PSS SB2 3006-3 ETH-2 DP-S, PSS SB2 3006-3 ETH-2 IBS-S, PSS SB 3006-3 DN-S, PSS SB2 3006-3 DN-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS SB 3006-3 ETH-2 IBS-S, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU, PSS1 CPU2, PSS1 CPU3, PSS1 SB CPU, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 AI U5I1, PSS1 DP-S, PSS1 DN-S, PSS1 CANopen, PSS1 ControlNet, PSS1 ETH, PSS1 SER, P10 BEMP, P10 EPBERW, P10 DI, P10 DIO, P10 DO, P10 AIO, C-PC-PAP-4, SafetyBUS p_Zubehoer, PSS SB Router, PSS SB Active Junction BAS, PSS SB Active Junction EXP, PSS67 F 16DI SB-T, PSSnet GW1 MOD-EtherCAT, PSSnet GW1 MOD-CAN, PSS u2 P0 F/S PN, PSS u2 P0 F/S EIP, PSS u2 ES PSP, PSS u2 ES 16PTD 24V, PSS u2 ES 16PT 0V, PSS u2 ES 16PT FE, PSS u2 ES 8PTD 24V 0V, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 ES 4DI, PSS u2 ES 8DI, PSS u2 ES 16DI, PSS u2 ES 6DI 120V AC, PSS u2 ES 4DID, PSS u2 ES 8DID, PSS u2 ES 4DOD 0.5A, PSS u2 ES 8DOD 0.5A, PSS u2 ES 16DOD 0.5A, PSS u2 ES 4DOD 2A, PSS u2 ES 4DO R 8A, PSS u2 ES 4DO SR 0.5A, PSS u2 B 4, PSS u2 B 1, PSSnet SLL, PSSnet SHL, PSEN im1, PMCprimo MC base, PMCprimo MC, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 F 8DI ION PT, PNOZ mc1p, PNOZ mc2p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc4p, PNOZ mc5p, PNOZ mc6p, PNOZ mc7p, PNOZ mc6p/mc6.1p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi4Bp, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi15p, PNOZ msi17p, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p

0.1 MB
04.06.2019

EPLAN P8 Macro

Electrical CAD Data

0.1 MB
11.04.2016