PMI v309 Profibus DP-Slave
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 3.5" Color TFT Display, 32768 colors @ 320x240 Pixel. Analogue resistive Touchscreen and four F-keys, two Cursor keys, Enter, Esc. Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485. Runtime licence PMI-PRO included, unlimited I/O. 24VDC ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Fieldbus: Profibus DP-Slave Frontpanel: Standard, eight keys ----------------------------------------
| Approval |
CE
cULus Listed |
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 4.8 W |
| Display type | TFT |
| Display diagonal | 3.5 Zoll |
| Display resolution | 320 x 240 |
| Display colour depth | 32768 |
| Type of touchscreen | resistive |
| Number of keys | 8 |
| RAM | 64MB |
| Number of USB host interfaces | 2xUSB |
| Number of Ethernet interfaces | 1 |
| Fieldbus interface | PROFIBUS-DP-S |
| Number of RS 232 interfaces | 1 |
| Ambient temperature | 0 - 50 °C |
| Height dimension | 87 mm |
| Width dimension | 157 mm |
| Depth dimension | 76 mm |
| Net weight | 980 g |
| Gross weight | 1300 g |
Obligatory accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMI m309/v309/o309: PMI m309 diag, PMI v309, PMI o309
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMI m309/v309/o309: PMI m309 diag, PMI v309, PMI o309
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMI m309/v309/o309: PMI m309 diag, PMI v309, PMI o309
CAD 3D model (STEP - Product Model Data)
Description:PMI m309/v309/o309: PMI m309 diag, PMI v309, PMI o309