text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprotego S2

Product ID: 680002
Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 2 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI.

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Item

On request

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
TÜV  
Application range Failsafe  
 
Permitted loads Resistive  
Inductive  
Capacitive  
Number of inputs 8  
Signal level at input at 0 -3 - +5 VDC  
U input to EN 61131-2 Type 1 24 V DC  
Tolerance ext. volt. DC S/C -15 %/+20 %  
S/C output short circuit proof Yes  
Galv. isol. n/safe SC O Yes  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard DIN EN 60721-3-3  
Ambient temperature 0 - 40  °C
Storage temperature standard DIN EN 60721-3-1  
Climatic suitability standard DIN EN 60721-3-3  
Humidity rating 85 % r. h.  
Condensation permitted? Not permitted  
EMC to standard ... EN 61800-3  
Vibration to standard ... IEC 721-3-3  
Clearance & creepage dist. to EN 61800-5-1  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Housing material front plate Steel 1.4016  
Housing material upper part Polyester film  
Terminal style plug-in  
Height dimension 142  mm
Width dimension 18.5  mm
Depth dimension 103  mm
Net weight 153  g
Gross weight 324  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-9.1  
ECLASS Reference Feature 27023201  
ETIM Version ETIM-7.0