text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprotego D.12/10B/0/0/2/208-480VAC

Product ID: 8176546
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2 E...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Item

On request

On request

Save basket

Create a new order or get an individual offer

Select intended use

Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax (5 s) = 24 A; Power consumption in S1 mode: 9 kVA Integral brake resistor Further hardware options: Expansion card PMCprotego S2 Expansion card I/O.

Approval UL Listed  
CE  
EAC (Eurasian)  
TÜV  
 
Purpose of phase range Mains supply  
Supply voltage (V) 208 - 480  V
Supply voltage with phases 3 x 208…3 x 480 V  
Type of supply voltage range AC  
Type of supply voltage U1 AC  
Purpose of U2 supply  
Supply voltage 2 (V) 24  V
Type of supply voltage U2 DC  
Tolerance U2 with brake +15 %  
Tolerance U2 without brake +15 %  
Max. switch-on frequency o/p 30/h  
Cont. outp. curr. at 3x208 V 12  A
Cont outp. curr. at 3x230 V 12  A
Cont. out. current at 3x400 V 12  A
Cont outp. curr. at 3x480 V 12  A
Peak current for 2 s 24  A
Peak current for 5 s 24  A
Pulse frequ. inverted rectif. 8  kHz
V range at intermediate circ. 900 V DC  
Number of STO-Enables 2  
Resolver connector type 9-pin D-Sub female connector  
Connector type encoder/incr.en 15-pin D-Sub female connector  
Number of analogue inputs 2  
Type of analogue inputs Voltage  
Signal range analog input -10 - 10 V  
Resolution of analogue inputs 16  Bit
Number of digital inputs 4 - 6  
Signal level at input at 0 -3 - +5 VDC  
U input to EN 61131-2 Type 1 24 V DC  
Potential isolation inputs yes  
Number of auxiliary outputs 2  
Galv. isol. n/safe SC O Yes  
Connector type ETHERNET int. RJ45  
Number of CANopen interfaces 1  
Number of RS 232 interfaces 1  
Connector type RS RS232 i/f 9-pin D-Sub male connector  
Ambient temperature standard DIN EN 60721-3-3  
Ambient temperature class 1K4  
Ambient temperature class 3K3  
Ambient temperature 0 - 40  °C
Ambient temp. derating 40 - 55 °C  
Power derating 2.5 %/K  
Storage temperature standard DIN EN 60721-3-1  
Storage temperature change 20 K/h  
Climatic suitability standard DIN EN 60721-3-3  
Humidity rating 85 % r. h.  
Humidity class 1K3  
Condensation permitted? Not permitted  
Perm. operating height ASL 1000 m  
Perm. op. height at 1.5% derat 1000 - 2500 m ASL  
Power derating per 100m 1.5 %/100 m  
EMC to standard ... EN 61800-3  
Vibration to standard ... EN 60721-3-3  
Cooling type Built-on fan  
Noise emission 65 dB (A)  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position vertical  
Housing material Galvanised steel  
Height dimension 345  mm
Width dimension 70  mm
Depth dimension 243  mm
Net weight 4550  g
Gross weight 5650  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-9.1  
ECLASS Reference Feature 27023201  
ETIM Version ETIM-7.0