text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCcable M4/C2B7/010/2Q5/S1

Product ID: 8177372
Hybrid cable assembled on both sides: connectors <> con.40 round connector 11-pin speedtec; No. of wires and cross section (4x2,5+ (2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors P...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Hybrid cable assembled on both sides: connectors <> con.40 round connector 11-pin speedtec; No. of wires and cross section (4x2,5+ (2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.75...K with HDSL encoder; Length 10m;

 
Ambient temperature -20 - 80  °C
Connector type 1 11-pin M40 fem connector DSL  
Shape of connector type 1 straight  
Connector type 2 6-pin plug-in connector PC5  
Connector type 3 15-pin D-Sub male connector  
Shape of connector type 3 straight  
Housing material connector 3 GD-Zn  
Contact surfaces material 1 Au  
Contact surfaces material 2 Sn  
Contact surfaces material 3 Au  
Length cable 10  m
Material shield surface K1 Sn  
Colour cable insulation 1 Orange  
Material of cable insulation 1 TPU  
Trailing capability of cable 1 yes  
Bend radius (when laying) K1 5 x Ø  
Max. outside diameter cable K1 14.2 - 15  mm
Cross section data cable K1 (4 x 2.5+(2 x 1.00)+(2xAWG22))  
Shielding K1 yes  
Type of shielding K1 Wire mesh  
Net weight 3890  g
Gross weight 4470  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
UNSPSC 25 26121603  
EAN-Code 4046548092196  
ECLASS version ECLASS-13  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001855