Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177361","name":"PMCcable M4/C2B6/005/4Q0/S1","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}

PMCcable M4/C2B6/005/4Q0/S1
Product ID: 8177361
Hybrid cable assembled on both sides: connectors <> con.23
round connector 9-pin speedtec; No. of wires and cross section (4x4,0+
(2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors
PM... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Hybrid cable assembled on both sides: connectors <> con.23 round connector 9-pin speedtec; No. of wires and cross section (4x4,0+ (2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.4x...K bis SZ.73...K with HDSL encoder; Length 5m;
Technical data
Environmental data
Ambient temperature | -20 - 80 °C |
Mechanical data
Connector type 1 | 9-pin M23 female connector DSL |
Shape of connector type 1 | straight |
Connector type 2 | 6-pin plug-in connector PC5 |
Connector type 3 | 15-pin D-Sub male connector |
Shape of connector type 3 | straight |
Housing material connector 3 | GD-Zn |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Sn |
Contact surfaces material 3 | Au |
Length cable | 5 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | TPU |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 15.8 - 16.6 mm |
Cross section data cable K1 | (4 x 4.0+(2 x 1.00)+(2xAWG22)) |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 2360 g |
Gross weight | 2710 g |