Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177310","name":"PMCcable M4/B1B6/LXX/1Q5/S1","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
PMCcable M4/B1B6/LXX/1Q5/S1
Product ID: 8177310
Hybrid cable assembled on both sides: Crimp connectors <> con.23
round connector 9-pin speedtec; No. of wires and cross section (4x1,5+
(2x0,75)+(2xAWG22)); suitable for PMCtendo DD5 and the motors PM... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Hybrid cable assembled on both sides: Crimp connectors <> con.23 round connector 9-pin speedtec; No. of wires and cross section (4x1,5+ (2x0,75)+(2xAWG22)); suitable for PMCtendo DD5 and the motors PMCtendo SZ.3x...K bis SZ.73...K with HDSL encoder; Length in accordance with customer specifications.
Technical data
Environmental data
Ambient temperature | -20 - 80 °C |
Mechanical data
Connector type 1 | 9-pin M23 female connector DSL |
Shape of connector type 1 | straight |
Connector type 2 | Crimp connector |
Connector type 3 | 15-pin D-Sub male connector |
Shape of connector type 3 | straight |
Housing material connector 3 | GD-Zn |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Sn |
Contact surfaces material 3 | Au |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | TPU |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 12.7 - 13.5 mm |
Cross section data cable K1 | (4 x 1.5+(2 x 0.75)+(2xAWG22)) |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 280 g |
Gross weight | 320 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000026 |