text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
26 Products found
PCOM sec br2
311502
PCOM, SecurityBridge, VPN server to build a VPN tunnel, supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital i ...

On request
PCOM sec br1
311501
PCOM, SecurityBridge, VPN server to build a VPN tunnel, supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital i ...

On request
Stripping Tool
380070
Tool for fast and multi-stage stripping of Ethernet and SafetyNET p cables, PU 1 set.

On request
PSSnet GW1 MOD-EtherCAT
311601
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server and EtherCAT Slave, supports CANopen over EtherC ...

On request
PSSnet GW1 MOD-CAN
311602
PSSnet, gateway, protocol converter between ModBus/TCP and CANopen, supports CiA 301 V4.2.0, for use with PSS controller ...

On request
SDD ES PROFIBUS
540132
SDD (Safety Device Diagnostics), fieldbus module, standard, Profibus DP,9 DP-V0, 9-pin D-Sub connector, 6 digital inputs ...

On request
PSEN ix2 F4 code
535111
PSEN, decentralised passive junction for series connection, connectionup to 4 safety sensors (series-connectable), max. ...

On request
PSEN ix2 F8 code
535112
PSEN, decentralised passive junction for series connection, connectionup to 8 safety sensors (series-connectable), max. ...

On request
SDD ES EIP
540137
SDD (Safety Device Diagnostics), fieldbus module, standard, EtherNet/IP,2 RJ45 ports, 6 digital inputs/outputs, plug-in ...

On request
SDD ES PROFINET
540138
SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet , 2 RJ45 ports, 6 digital inputs/outputs, plug-in c ...

On request
SDD ES ETH
540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in c ...

On request
RevPI AIO
Z9000015
Analogue expansion module AIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

On request
KUNBUS-GW Profibus
Z9000008
Modular gateway PROFIBUS, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

On request
RevPi DI
Z9000013
Digital expansion module DI for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

On request
RevPi DIO
Z9000012
Digital expansion module DIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

On request
KUNBUS-GW Profinet-IRT
Z9000007
Modular gateway PROFINET IRT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two differen ...

On request
KUNBUS-GW EtherCAT
Z9000010
Modular gateway EtherCAT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

On request
KUNBUS-GW Ethernet/IP
Z9000009
Modular gateway Ethernet/IP, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different ...

On request
RevPi DO
Z9000014
Digital expansion module DO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

On request
RevPi Con M­Bus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless M-Bus. On the front of the expansion mod ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use