Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 por ...
On request
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connector 4-pin D-coded, ...
On request
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbu ...
On request
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET ...
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 por ...
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 por ...
On request
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connectors, 4-pin D-code ...
On request
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,-
- 10.24 - 10.23 V, dual-pole, differential inp ...
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs,
0.5 A, single-pole, positive-switching, short-c ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...
On request
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0
- 25.59 mA, dual-pole, differential input, res ...
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
2 A, single-pole, positive-switching, short cir ...
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
relay contacts, 8 A, N/O, potential-free, for r ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A, for
railway ...
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs
60 V, for railway applications.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input,
1 test pulse output 0.25 A, 1 output, 2 A, dual- ...
On request
PSSu, electronic module, passive, analogue inputs and outputs, 1 input,
current range 0 - 0.2 A, single-pole, referenced ...
On request
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder
SSI encoder, differential signal RS422, resolution ...
On request
PSSu, electronic module, failsafe, counter, 2 operating modes,
configurable, 1 input, incremental encoder, differential ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer