text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
20 Products found
PSS67 M12 connector,straight,male,5pole
380308
Plug-in connector, 5-pin, connector straight M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, ...

On request
RJ45 Connector
380401
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG 22, cable diameter: 5.5-8.5mm

On request
PSS67 M12 connector,straight,male,5poleB
380312
Plug-in connector, 5-pin, connector straight M12, B-coded, screw connection, material threaded ring: CuZn nickel-plated, ...

On request
PSEN op2/4 M12 Transmitter ad
380322
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
M12 con., straight, female, 5 pin, L, S
380317
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded (power), crimp connection, material threaded rin ...

On request
PSS67 M12 con.,straight,female,5pole,B
380313
Plug-in connector, 5-pin, socket straight M12, B-coded, screwconnection, material threaded ring: CuZn nickel-plated, out ...

On request
PSEN op2/4 M12 Receiver ad
380323
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN T M12
380350
Plug-in connector, T-adapter, IP67, 2x M12 female connector, 5-pin, A- coded on M12 male connector, 5-pin, A-coded, inte ...

On request
PSS67 M12 connector,angled,male,5pole,B
380314
Plug-in connector, 5-pin, connector angled M12, B-coded, screw connection, material threaded ring: CuZn nickel-plated, o ...

On request
M12 con., straight, male, 5 pin, L, S
380318
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded (power), crimp connector, material threaded ring ...

On request
PSS67 M12 con.,angled,female,5pole,B
380315
Plug-in connector, 5-pin, connector angled M12, B-coded, screw connection, material threaded ring: CuZn nickel-plated, o ...

On request
M12 con., straight, male, 4 pin, D
380316
Plug-in connector, 4-pin, connector straight M12, D-coded, screw connection, material threaded ring: Zinc die casting,ni ...

On request
PSEN/PDP67 M12-8sf  screw terminals
540332
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection, material threaded ring: Zinc die casting nickel ...

On request
PDP67 Connector cs
773610
Accessories PDP67 F4 code, connection adapter for connection cable tothe evaluation device

On request
PSEN/PDP67 M12-8sm  screw terminals
540334
Plug-in connector, 8-pin, connector straight M12, A-coded, screw connection, material threaded ring: Zinc die castingnic ...

On request
PDP67 Connector cs VA
773612
Accessories PDP67 F4 code VA, connection adapter for connection cable tothe evaluation device, material threaded ring: S ...

On request
PSS67 M12 connector, angled,female,5pole
380311
Plug-in connector, 5-pin, connector angled M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, o ...

On request
PSS67 M12 connector straight,female,5pol
380309
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection, material threaded ring: CuZn nickel-plated, out ...

On request
PSS67 M12 connector, angled, male, 5pole
380310
Plug-in connector, 5-pin, connector angled M12, A-coded, screw connection, material threaded ring: CuZn nickel-plated, o ...

On request
SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core), cable diameter: 6.3-6.7mm

On request

Save basket

Create a new order or get an individual offer

Select intended use