Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Plug-in connector, 5-pin, connector straight M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, ...
On request
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG
22, cable diameter: 5.5-8.5mm
On request
Plug-in connector, 5-pin, connector straight M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, ...
On request
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
On request
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connection, material threaded rin ...
On request
Plug-in connector, 5-pin, socket straight M12, B-coded, screwconnection,
material threaded ring: CuZn nickel-plated, out ...
On request
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin ...
On request
Plug-in connector, T-adapter, IP67, 2x M12 female connector, 5-pin, A-
coded on M12 male connector, 5-pin, A-coded, inte ...
On request
Plug-in connector, 5-pin, connector angled M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, o ...
On request
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connector, material threaded ring ...
On request
Plug-in connector, 5-pin, connector angled M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, o ...
On request
Plug-in connector, 4-pin, connector straight M12, D-coded,
screw connection, material threaded ring: Zinc die casting,ni ...
On request
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: Zinc die casting nickel ...
On request
Accessories PDP67 F4 code, connection adapter for connection cable tothe
evaluation device
On request
Plug-in connector, 8-pin, connector straight M12, A-coded,
screw connection, material threaded ring: Zinc die castingnic ...
On request
Accessories PDP67 F4 code VA, connection adapter for connection cable tothe
evaluation device, material threaded ring: S ...
On request
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, o ...
On request
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: CuZn nickel-plated, out ...
On request
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, o ...
On request
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer