Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprotego D.48/00A/0/0/2/208-480VAC

8176581
PMCprotego D.48/00A/0/0/2/208-480VAC
Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax (5 s) = 96 A; Power consumption in S1 mode: 35 kVA required accessories: Brake resistor 15 Ohm.

On request
on request
Certifications: CE, EAC (Eurasian), TÜV
Hardware option 1: 0 = Without
Continuous output current at 3x480V: 48.0 A
Hardware option 2: 0 = Without
Hardware option 3: A = PMCprotego S1
Firmware option: 2 = EtherCat
Continuous output current at 3x208V: 48.0 A
Continuous output current at 3x400V: 48.0 A
Continuous output current at 3x230V: 48.0 A
Output stage clock frequency: 8 kHz
Peak current: 96.00 A
Peak output current max. 5s: 96.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Number of STO-Enables: 2
Number of digital inputs: 4
Number of CANopen interfaces: 1
Software option: 2 = Without
Width dimension: 190.0 mm
Height dimension: 386.0 mm
Depth dimension: 244.0 mm
Gross weight: 15650 g
Net weight: 13150 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded