Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece with ...
On request
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certificat ...
On request
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector,
series ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications with ...
On request
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector, incl. ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications with ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactu ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm for applications ...
On request
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector, incl. ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, for applications with PSEN ix1, PU = 1 pi ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece wit ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, for applications with PSEN ix1, PU = 1 pi ...
On request
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 8 mm, PU = 1 piece with M12 ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, switching distance 8 mm, PU = 1 piece withactu ...
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, wit ...
On request
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
serie ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications with ...
On request
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactu ...
On request
Actuator for magnetic safety switch, cylindrical design,
M12, IP6K9K, operating distance 8 mm, PU = 1 actuator.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer