Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN 2.2p-21/PSEN2.2-20/LED/8mm 1unit

503221
PSEN 2.2p-21/PSEN2.2-20/LED/8mm  1unit
Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, round M30 design IP67, operating distance 8 mm PU = 1 piece with actuator.

On request
on request
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, ECOLAB
Sensor principle: magnetic
Number of N/O: 1
Number of N/C: 1
Max. current of safe contacts: 0.01 A
Connection type: M8, 4pol. male
Switching voltage: 24 V
Type of switching voltage: DC
Assured switching distance: 8.0 mm
Assured release distance: 26.0 mm
Protection type, housing: IP65, IP67
Status indicator: With LED
Design: Round
Width dimension: 30.0 mm
Height dimension: 30.0 mm
Depth dimension: 36.0 mm
Gross weight: 63 g
Net weight: 55 g
Ambient temperature: -25 - 70 °C
Operating modes: Series connection

Please wait while data is being loaded

Please wait while data is being loaded