Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version),
unprinted (without logo), mounting diameter 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, installation diameter: 22.3mm.
On request
PITestop, operating stop pushbutton IP65, key switch, installationdiameter:
22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, with protective collar, with
key-release, without Pilz inscription on the actuator,
in ...
On request
PITestop, E-STOP pushbutton IP65, without logo, installation diameter:22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, without logo, installationdiameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo and spring-loaded terminals, installation ...
On request
PITestop, E-STOP pushbutton IP6K9K, without logo, for hygiene areas,
installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, with protective collar, without logo,
installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, key switch, with E-STOP symbol and
with logo, installation diameter: 22.3 mm.
On request
PITestop, operating stop pushbutton IP65, without logo, key switch,
installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22 ...
On request
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with
logo, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, with E-STOP symbol, protective collarand
logo, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo,
installation diameter: 22.3 mm.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer