Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSnet GW1 MOD-EtherCAT

311601
PSSnet GW1 MOD-EtherCAT
Gateway from Modbus/TCP-Slave to EtherCAT-Slave. Compatible with PSSu PL c and PSSu multi head modules.

On request
on request
Certifications: CE, cULus Listed
Width dimension: 22.5 mm
Height dimension: 96.0 mm
Depth dimension: 110.4 mm
Gross weight: 110 g
Net weight: 90 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded