text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
19 Products found
PNOZ s Set1screw terminals 45mm
750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece X1, X2, X3, X4.

On request
PNOZ s Set1spring loaded terminals 45mm
751008
Set of spare plug-in terminals, 8-pin in spring force technology; PU =each 1 piece X1, X2, X3, X4.

On request
PNOZ s Set2screw terminals 45mm
750012
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X3/X48- pin and X1/X2 4-pin, for 45 mm housing.

On request
PNOZ s Set2spring loaded terminals 45mm
751012
Set of spare plug-in terminals, spring force technology, PU = each 1piece X3/X4 8-pin and X1/X2 4-pin, for 45 mm housing ...

On request
PNOZ s Set3screw terminals 45mm
750014
Set of spare plug-in terminals, screw terminal, PU = each 1 pieceX1/X2/X3 8-pin and X4 4-pin, for 45 mm housing.

On request
PNOZ s Set3spring loaded terminals 45mm
751014
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1/X2/X3 8-pin and X4 4-pin, for 45 mm housing ...

On request
PNOZ s Setscrew terminals 12,5mm
750002
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2, X3, X4, 2-pin, for 12.5 mm housing.

On request
PNOZ s Setscrew terminals 17,5mm
750003
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2, X3, X4, 3-pin, for 17.5 mm housing.

On request
PNOZ s Setscrew terminals 22,5mm
750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece X1, X2, X3, X4.

On request
PNOZ s Setspring loaded terminals 12,5mm
751002
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1, X2, X3, X4, 2-pin, for 12.5 mm housing. ...

On request
PNOZ s Setspring loaded terminals 17,5mm
751003
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1, X2, X3, X4, 3-pin, for 17.5 mm housing. ...

On request
PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1 piece X1, X2, X3, X4.

On request
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.

On request
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma expansion module, PU = 10 pcs.

On request
PNOZsigma Chip Card-manager set
750030
SmartCard Commander Pack, incl. SIM card adapter and PNOZsigma Chipcard Reader.

On request
PNOZ s pIE
750900
Accessory for PNOZ sigma, pulse stretching, for positive voltage.

On request
PNOZ s30 USB-configuration-cable (1,5m)
750040
Special cable for direct configuration on PNOZ s30, l = 1.5 m.

On request
SmartCardCommander with SIM-card-adapter
750031
SmartCard Commander Pack, incl. SIM card adapter.

On request
PNOZ s nIE
750910
Accessory for PNOZ sigma, pulse stretching, for negative voltage.

On request

Save basket

Create a new order or get an individual offer

Select intended use