Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSWZ X1P C 0,0075-0,5V/24-240VACDC

787951
PSWZ X1P C 0,0075-0,5V/24-240VACDC
Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC. UMmax = 690 V. Width: 45mm, plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

On request
on request
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Standstill monitoring
Operating modes: Single-channel, Automatic reset, Dual-channel
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, EN ISO 14119, VDE 0113-1
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Terminal style: Plug-in
Terminal type: Spring-loaded terminal
Number of semiconductor outputs: 2
Max. current at DC13 I (6 cycles/min): 4.0 A
Max. current at AC15: 3.0 A
Measuring circuit frequency range: 0 - 3000
Width dimension: 45.0 mm
Height dimension: 101.0 mm
Depth dimension: 121.0 mm
Gross weight: 330 g
Net weight: 325 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded