Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PU3Z 120-240VAC 3n/o 1n/c 6so

775505
PU3Z 120-240VAC 3n/o 1n/c 6so
Safety relay (standalone) Outputs: 3 N/O, 1 N/C, 6 semiconductor. Automatic/manual reset UB 120 - 240 V AC, width: 112.5 mm, Voltage monitor, safely monitors the voltage in three-phase supplies.

On request
on request
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Safe voltage monitoring
Operating modes: Automatic reset, Dual-channel, Manual reset, Self test
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, EN ISO 14119, VDE 0113-1
Supply voltage (V): 120,0 - 240,0
Supply voltage type: AC
Terminal style: fixed
Terminal type: Screw terminal
Number of semiconductor outputs: 6
Max. current at DC13 I (6 cycles/min): 5.0 A
Max. current at AC15: 5.0 A
Measuring circuit frequency range: 50 - 60
Width dimension: 112.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 745 g
Net weight: 735 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded