Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 750 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1500 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 450 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 900 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 600 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V. Connector: M12,
transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1350 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1200 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1050 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1800 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1650 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer