text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCcable M2/C2B2/020/1Q5/S1

Product ID: 8177154
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x (2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x (2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.4x…K bis SZ.73…K; Length 20m.

 
Ambient temperature -20 - 60  °C
Connector type 1 8-pin M8 female connector  
Shape of connector type 1 straight  
Connector type 2 6-pin plug-in connector PC5  
Contact surfaces material 1 Au  
Contact surfaces material 2 Sn  
Length cable 20  m
Material shield surface K1 Sn  
Colour cable insulation 1 Orange  
Material of cable insulation 1 PUR  
Trailing capability of cable 1 yes  
Max. outside diameter cable K1 10.2 - 11  mm
Cross section data cable K1 (4 x 1.50 + 2 x 1.0) mm²  
Shielding K1 yes  
Type of shielding K1 Wire mesh  
Net weight 4000  g
Gross weight 4600  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
EAN-Code 4046548074383  
ECLASS version ECLASS-9.1  
ETIM Version ETIM-7.0  
ETIM Reference Group EG000026