Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312438","name":"PSSu K S RS232 Modbus ASCII","price":"0.00","currency":"INR","category":["A0400","A0400B0450","00102002087017","0010200208701780HQ"]}
Actual product may vary
PSSu K S RS232 Modbus ASCII
Product ID: 312438
PSSu, compact module, standard, serial interface, RS232, protocol
modbus ASCII, 1 input, 2 communication channels, 64 Bit, full duplexmode,
7 transmission rates, configurable, 0.6 - 19.2 kBit/s, hardw... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, compact module, standard, serial interface, RS232, protocol modbus ASCII, 1 input, 2 communication channels, 64 Bit, full duplexmode, 7 transmission rates, configurable, 0.6 - 19.2 kBit/s, hardware handshake CTS/RTS, potential isolation, cable length 15 m.
General data
Approval |
CE
UKCA cULus Listed |
Application range | Standard |
Technical data
Serial interface
Number of RS 232 interfaces | 1 |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 61131-2
EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Acc. shock to standard2 | |
Clearance & creepage dist. to |
EN 61131-2
IEC 60664-1 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal | D-sub male |
Height dimension | 128.9 mm |
Width dimension | 30 mm |
Depth dimension | 56 mm |
Net weight | 83 g |
Gross weight | 99 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548064773 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242605 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001601 |
Volume | 0.358 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu A Con 3/30 C (2 pcs.)
313116
PSSu, connector set for compact modules, 3-row/30-pin,
spring-loaded connection, BL-I/O series, PU 2 connectors.
PSSu A Con 1/10 C (2 pcs.)
313115
PSSu, connector set for compact modules, 1-row, 10 terminals,
spring loaded connection, 2 pieces.