text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E S 4DO 0.5-TD

Product ID: 314406
PSSu, electronic module, standard, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short circuit-proof,overload-proof, expanded diagnostic data, for increased environment...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

PSSu, electronic module, standard, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short circuit-proof,overload-proof, expanded diagnostic data, for increased environmental requirements.

Approval CE  
UKCA  
cULus Listed  
Application range Standard  
 
DC voltage at output 24 V DC  
Potential isolation S/C O Yes  
S/C output short circuit proof Yes  
Perm. load 1pole Output Resistive  
Inductive  
Capacitive  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -40 - 70  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Briefly  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 61131-2  
EN 61000-4-4  
EN 61000-4-5  
EN 61000-4-6  
EN 61000-4-2  
EN 61000-4-3  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Acc. shock to standard2 25g  
Clearance & creepage dist. to EN 60664-1  
EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Height dimension 76  mm
Width dimension 12.6  mm
Depth dimension 60.2  mm
Net weight 34  g
Gross weight 48  g
Name of coding element B  
Colour of coding element Dark grey  
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85389091  
UNSPSC 25 39122331  
EAN-Code 4046548052596  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242604  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
Volume 0.049  
 

Optional accessories

PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.

Obligatory accessories

PSSu BP-C 1/8 C-T
PSSu BP-C 1/8 C-T 314611
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, forincreased environmental requirements.
PSSu BP 1/8 S-T
PSSu BP 1/8 S-T 314600
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements.
PSSu BP-C1 1/12 S-T
PSSu BP-C1 1/12 S-T 314622
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements. All the internal 7 signals are present atthe terminals!
PSSu BP 1/8 C-T
PSSu BP 1/8 C-T 314601
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, for increased environmental requirements.
PSSu BP-C1 1/12 C-T
PSSu BP-C1 1/12 C-T 314623
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, forincreased environmental requirements. All the internal 7 signals are present atthe terminals!
PSSu BP 1/12 S-T
PSSu BP 1/12 S-T 314618
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements.
PSSu BP 1/12 C-T
PSSu BP 1/12 C-T 314619
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, spring-loaded connection, for increased environmental requirements.
PSSu BP-C 1/8 S-T
PSSu BP-C 1/8 S-T 314610
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements.