Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and mon ...
On request
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation).
On request
consisting of connector X9 and shielded terminal for devices up to 24
A.
On request
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance
at 40° C/100 % ED: 600 W Resistance value: 23 OHM T ...
On request
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZECQU 400 x 65-33 Performance at 40° C/100 % ED: 600 ...
On request
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZZCQU 500 x 65-33 Performance at 40° C/100 % ED: 160 ...
On request
suitable for the PMCprotego D/24A Type: FZZCQU 500 x 65-23 Performance
at 40° C/100 % ED: 1600 W Resistance value: 23 OH ...
On request
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
On request
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
On request
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
On request
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
On request
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
On request
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
On request
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation) Connector X3C (2 analogue inputs and 2 analogue ...
On request
Fieldbus junction box for PMCprotego D (size 48 A and 72 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and mon ...
On request
suitable for the device series PMCprotegoD 01-24 consisting of:
Connector X3A, X3B, X4A, X4B Connector X0, X8.
On request
Power cable; Cable assembled on both sides Connector <> con.15 round
connector 9-pin SpringTec; No. of wires and cross s ...
On request
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.15 round connector 12-pin SpringTec ...
On request
Set consists of
connector X8Y Push in spring connection
connector X4A Screw connection with tension sleeve
for device to ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer