Compare 0
Video tutorials
India | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op2H-A-30-165/1

631049
PSEN op2H-A-30-165/1
Safety light curtain, type, 2 PL c, hand protection (resolution 30 mm) Protected field height 1650 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

On request
probably available in 30 days
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 2
Number of beams: 88
Height of protected field: 1650 mm
Operating range (m): 0,2 - 20,0
Reaction time: 21.00 ms
Number of OSSD outputs: 2
Muting: Yes
Blanking: No
Cascading: No
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Resolution of safety device: 30 mm
Width dimension: 35.0 mm
Height dimension: 1656.3 mm
Depth dimension: 40.8 mm
Gross weight: 7600 g
Net weight: 4050 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded