Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
On request
Set of spare plug-in terminals, 8-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
On request
Set of spare plug-in terminals, screw terminal, PU = each 1 piece
X3/X48-
pin and X1/X2 4-pin, for 45 mm housing.
On request
Set of spare plug-in terminals, spring force technology, PU = each
1piece X3/X4
8-pin and X1/X2 4-pin, for 45 mm housing ...
On request
Set of spare plug-in terminals, screw terminal, PU = each 1 pieceX1/X2/X3
8-pin and X4 4-pin, for 45 mm housing.
On request
Set of spare plug-in terminals, spring force technology, PU = each 1piece
X1/X2/X3 8-pin and X4 4-pin, for 45 mm housing ...
On request
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 2-pin, for 12.5 mm housing.
On request
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 3-pin, for 17.5 mm housing.
On request
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
On request
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 2-pin, for 12.5 mm housing. ...
On request
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 3-pin, for 17.5 mm housing. ...
On request
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
On request
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
On request
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.
On request
SmartCard Commander Pack, incl. SIM card adapter and PNOZsigma Chipcard
Reader.
On request
Special cable for direct configuration on PNOZ s30, l = 1.5 m.
On request
SmartCard Commander Pack, incl. SIM card adapter.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer