text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
33 Products found
PZE X4 24VDC 4n/o
774585
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB 24 V DC, width: 25 mm, screw terminals integrated, conta ...

On request
PZE X4P 24VDC 4n/o
777585
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB 24 V DC, width: 25 mm, plug-in screw terminals, contact ...

On request
PZE 9P C 24VACDC 8n/o 1n/c
787140
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...

On request
PZE X4VP C 1/24VDC 4n/o fix
787581
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t = 1 s fixed), UB = 24 V DC, width 22.5 mm, plug-in sprin ...

On request
PZE X4VP8 C 24VDC 4n/o
787584
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t = 5 - 8 s), UB = 24 V DC, width 45 mm, plug-in spring-lo ...

On request
PZE X4P C 24VDC 4n/o
787585
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, UB 24 V DC, width 22.5 mm, plug-in spring-loaded terminals, ...

On request
PZE X4VP C 3/24VDC 4n/o fix
787583
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t = 3 s fixed), UB = 24 V DC, width 22.5 mm, plug-in sprin ...

On request
PZE X4VP C 0,5/24VDC 4n/o fix
787580
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d (t = 3 s), UB = 24 V DC, width 22.5 mm, plug-in spring-l ...

On request
PZE X4.1P C 24VDC 4n/o
787587
Contact expansion, inputs: 1/2-channel wiring, outputs: 4 N/O, UB = 24 V DC, width 22.5 mm, plug-in spring-loaded termin ...

On request
PZE X4VP4 C 24VDC 4n/o
787586
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t = 1 - 4 s), UB = 24 V DC, width 45 mm, plug-in spring-lo ...

On request
PZE X4.1P C 24-240VAC/DC 4n/o
787588
Contact expansion, inputs: 2-channel wiring, outputs: 4 N/O, UB = 24 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loade ...

On request
PZE 9 24VDC 8n/o 1n/c
774150
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...

On request
PZE 9 230-240VAC 8n/o 1n/c
774148
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...

On request
PZE 9 110-120VAC 8n/o 1n/c
774143
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 8 N/O, 1 N/C, U ...

On request
PZE X4V 0,7/24VDC 4n/o fix
774586
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrate ...

On request
PZE X4V 3/24VDC 4n/o fix
774583
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrate ...

On request
PZE X4V 8/24VDC 4n/o
774584
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 45 mm, screw terminals integrated, ...

On request
PZE X4V 2/24VDC 4n/o fix
774582
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrate ...

On request
PZE X5 24VDC 5n/o
774595
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 5 N/O, UB 24 V ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use