text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN sg2c-5LPKLE-M12/5 unit

Product ID: 570824
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5-3, for applications up to PL e. Consisting of 5 elements: 1. Illuminated pushbutton for activati...  More

Phase-out article


Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947­5-3, for applications up to PL e. Consisting of 5 elements: 1. Illuminated pushbutton for activating the safety gate, 2. Pushbutton for access and release of the safety gate, 3. Key switch (3 positions), 4. Illuminated pushbutton; 5. Emergency stop pushbutton, M12/5 connection. Scope of supply: Sensing device with pushbuttons including coloured capsand escape release bar as well as actuator for right or left-hinged doors. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

Approval CE  
UKCA  
cULus Listed  
FCC  
TÜV  
Sensor principle Transponder  
Coding level to ISO 14119 gering  
Transponder coding codiert  
Suitable for series connection ja  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 2  
Number of inputs 2  
U input to EN 61131-2 Type 2 24 V DC  
Number, E-STOP N/C 2  
Release type emergency stop Drehentriegelung  
Switch cap. E-STOP to standard EN 60947-5-1  
Number of OSSD outputs 2  
Number of sig. outputs 2  
S/C output short circuit proof Yes  
Contact material button AgNi  
Switch cap. button to standard EN 60947-5-1  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -20 - 55  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. F. bei 40 °C  
EMC to standard ... EN 55011: Class A  
EN 61000-4-8  
EN 61000-4-4  
EN 61000-4-5  
EN 61000-4-6  
EN 61000-4-2  
EN 61000-4-3  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing IP54  
UL enclosure type type 1  
Change op. dist. temp.change +-0,01mm/°C  
Escape release available ja  
Holding force, closing movemen 1000  
Holding force pan direction 2000  
Max. vertical offset +/-2,5 mm  
Max. angular offset +/-1,5 deg  
Type 1 actuator PSEN sg2 actuator  
Connection type Federzugklemme steckbar  
Cable lines LiYY 24 x 0,5 mm2  
Housing material upper part Plastic  
Material actuator Edelstahl  
Height dimension 568  mm
Width dimension 200  mm
Depth dimension 108  mm
Net weight 2690  g
Gross weight 3060  g
Operating frequency 122 kHz - 128 kHz  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002593  
UNSPSC 25 39122205  
GTIN 4046548079999  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN sg color covers (pushbutton)
PSEN sg color covers (pushbutton) 570875
Colour covers for the illuminated buttons (spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN sg2c Set spring loaded terminals
PSEN sg2c Set spring loaded terminals 570777
Safety gate system 2. generation, accessories: Connector set spring-loaded type with union nut and strain relief for cable screw connection. (Spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN sg auxiliary release pin
PSEN sg auxiliary release pin 570871
Pin for escape release (spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN sg2 cover 2pieces
PSEN sg2 cover 2pieces 570773
Safety gate system 2. generation, accessories: Cover bolt mechanics, yellow, PE 2 pieces (spare). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PIT en1.0p-5m-s
PIT en1.0p-5m-s 401110
PITenable 3-step enable switch, 5 m connection cable and M12 angled connector.
PSEN sg escape release pin
PSEN sg escape release pin 570870
Pin for escape release with red knob (spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN sg2 actuator
PSEN sg2 actuator 570890
Actuator (bolt) for types PSEN sg2c coded (spare part). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.