Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"C1000058","name":"Connector/CA/M12-5SMX/A/TR","price":"0.00","currency":"INR","category":["A0111","A0111B0248","00111002487169","0011100248716980UK"]}
Actual product may vary
Connector/CA/M12-5SMX/A/TR
Product ID: C1000058
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable
for the Interface: CANopen.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Rated current | 4 A |
Environmental data
Ambient temperature | -30 - 80 °C |
Clearance & creepage dist. to | IEC 60664-1 |
Pollution degree clear.&creep. | 2 |
Mechanical data
Connector type 1 | 5-pin M12 male connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | A coded |
Matl threaded ring conn 1 | GD-Zn, Ni |
Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
Housing colour | Black |
Approvals for connector 1 | UL 94 HB |
Net weight | 11 g |
Gross weight | 12 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548105032 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27279090 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |