PSENvip R
    584100
    GTIN: 4046548078534
    Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSENvip R LR
    584101
    GTIN: 4046548089653
    Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSEN op2H-A-30-075/1
    631043
    GTIN: 4046548075588
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-105/1
    631045
    GTIN: 4046548075601
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-060/1
    631042
    GTIN: 4046548075571
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-045/1
    631041
    GTIN: 4046548075564
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-030/1
    631040
    GTIN: 4046548075557
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-150/1
    631048
    GTIN: 4046548075632
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-165/1
    631049
    GTIN: 4046548075649
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-135/1
    631047
    GTIN: 4046548075625
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-120/1
    631046
    GTIN: 4046548075618
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-180/1
    631050
    GTIN: 4046548075656
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op2H-A-30-090/1
    631044
    GTIN: 4046548075595
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    On request
    PSEN op4B-2-050/1
    630800
    GTIN: 4046548076592
    Safety light guard, Type 4, PL e, body protection, protected fieldheight 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op4B-4-090/1
    630802
    GTIN: 4046548076615
    Safety light guard, Type 4, PL e, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op2B-<em class="search-results-highlight">3</em>-080/1
    630805
    GTIN: 4046548076646
    Safety light guard, Type 2, PL c, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op2B-4-120/1
    630807
    GTIN: 4046548076707
    Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op2B-4-090/1
    630806
    GTIN: 4046548076653
    Safety light guard, Type 2, PL c, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op4B-4-120/1
    630803
    GTIN: 4046548076622
    Safety light guard, Type 4, PL e, body protection, protected fieldheight 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
    PSEN op2B-2-050/1
    630804
    GTIN: 4046548076639
    Safety light guard, Type 2, PL c, body protection, protected field heigh 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use