PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit
    506220
    GTIN: 4046548049770
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 5 m cable (PUR).

    On request
    PSEN 2.2p-21/PSEN2.2-20/LED/8mm  1unit
    503221
    GTIN: 4046548003598
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with LED, round M30 design, IP67, operating distance 8 mm, PU = 1 piece with actuator.

    On request
    PSEN 2.2p-24/PSEN2.2-20/LED/8mm/ATEX
    503224
    GTIN: 4046548003581
    Magnetic safety switch PSENmag, with safety switch and round actuator, ATEX certificate, 4-pin M8 male connector, series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

    On request
    PSEN ma1.3b-22/PSEN ma1.3-08/8mm/1unit
    506223
    GTIN: 4046548049824
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12 actuator coded, with 10 m cable (PUR).

    On request
    PSEN ma1.3a-22/PSEN ma1.3-08/8mm/1unit
    506221
    GTIN: 4046548049787
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12 actuator coded, with 5 m cable (PUR).

    On request
    PSEN ma1.3p-20/PSEN ma1.3-08/8mm/1unit
    506226
    GTIN: 4046548049749
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded.

    On request
    PSEN ma1.3b-20/PSEN ma1.3-08/8mm/1unit
    506222
    GTIN: 4046548049817
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 10 m cable (PUR).

    On request
    PSEN ma1.3p-22/PSEN ma1.3-12/12mm/ix1/1u
    506237
    GTIN: 4046548049947
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 12 mm for applications with PSEN ix1,PU = 1 piece with cuboid actuator coded.

    On request
    PSEN ma1.3p-22/PSEN ma1.3-08/8mm/ix1/1un
    506227
    GTIN: 4046548067279
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1 piece with M12 actuator coded.

    On request
    PSEN ma1.3p-20/PSEN ma1.3-12/12mm/1unit
    506236
    GTIN: 4046548049930
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator coded.

    On request
    PSEN ma1.3b-20/PSEN ma1.3-12/12mm/1unit
    506232
    GTIN: 4046548049893
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with10 m cable (PUR).

    On request
    PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u
    506233
    GTIN: 4046548049909
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith cuboid actuator coded, with 10 m cable (PUR).

    On request
    PSEN ma1.3a-20/PSEN ma1.3-12/12mm/1unit
    506230
    GTIN: 4046548049879
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with5 m cable (PUR).

    On request
    PSEN ma1.3a-22/PSEN ma1.3-12/12mm/ix1/1u
    506231
    GTIN: 4046548049886
    Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith cuboid actuator coded, with 5 m cable (PUR).

    On request
    PSEN ma1.3a-20/1switch
    526120
    GTIN: 4046548049794
    Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB approved).

    On request
    PSEN ma1.3a-22/1switch
    526121
    GTIN: 4046548049800
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.2p-21/LED/8mm  1 switch
    523121
    GTIN: 4046548003253
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, LED, operating distance 8 mm for applicationswith PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3b-20/1switch
    526122
    GTIN: 4046548049831
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3b-22/1switch
    526123
    GTIN: 4046548049848
    Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m cable, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3p-22/1switch
    526127
    GTIN: 4046548049763
    Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use