PSEN me1M / 1AS
    570004
    GTIN: 4046548002874
    Safety gate system with guard locking, with standard actuator, interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1S / 1AS
    570000
    GTIN: 4046548002911
    Safety gate system with guard locking, with standard actuator, interlocking principle spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1M / 1AR
    570005
    GTIN: 4046548002867
    Safety gate system with guard locking, with radius actuator,interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1S / 1AR
    570001
    GTIN: 4046548002904
    Safety gate system with guard locking, with radius actuator,interlocking principle spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1.02S/AS M12
    570011
    GTIN: 4046548065350
    Mechanical safety guard locking device, with standard actuator, interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request
    PSEN me1.02S/AR M12
    570012
    GTIN: 4046548094787
    Mechanical safety guard locking device, with radius actuator, interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request
    PSEN me1.02M/AR M12
    570014
    GTIN: 4046548095401
    Mechanical safety guard locking device, with radius actuator, interlock principle magnetic force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request
    PSEN me1.03M/AS n
    570015
    GTIN: 4046548095418
    Mechanical safety guard locking device, with standard actuator, interlock principle magnetic force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/5-pin connection.

    On request
    PSEN me1.02M/AS M12
    570013
    GTIN: 4046548094794
    Mechanical safety guard locking device, with standard actuator, interlock principle magnetic force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request
    PSEN me1.02S / AA
    570017
    GTIN: 4046548099713
    Mechanical safety switch with angle actuator Interlock principle spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

    On request
    PSEN me1.02S / AS
    570016
    GTIN: 4046548099706
    Mechanical safety switch with standard actuator Interlock principle spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

    On request

Save basket

Create a new order or get an individual offer

Select intended use