PSEN 1.1p-20/8mm/ 1 switch
    524120
    GTIN: 4046548003222
    Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 8 mm, height design 13 mm, PU = 1 piece without actuator.

    On request
    PSEN ma1.1p-10/3mm/1switch
    506409
    GTIN: 4046548066470
    Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm, PU = 1 sensor without actuator.

    On request
    PSEN 2.1p-20/8mm/1switch
    522120
    GTIN: 4046548026764
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 8 mm, height design 13 mm, PU = 1 piece without actuator.

    On request
    PSEN 1.1b-20 /8mm/10m/1switch
    524127
    GTIN: 4046548026658
    Magnetic safety switch 2 n/o, square design, with 10 m cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU = 1piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 1.1a-20 /8mm/5m/1switch
    524126
    GTIN: 4046548026641
    Magnetic safety switch 2 n/o, square design, with 5 m cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma2.1p-10/3mm/1switch
    506400
    GTIN: 4046548066425
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design 13 mm, for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN ma2.1p-30/6mm/1switch
    506402
    GTIN: 4046548066449
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 6 mm, height design 13 mm,for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN 1.1b-22/8mm /10m/ix1/1switch
    524129
    GTIN: 4046548026696
    Magnetic safety switch 2 n/o, square design, with 10 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 1.1a-22 /8mm/5m/ix1/1switch
    524128
    GTIN: 4046548026672
    Magnetic safety switch 2 n/o, square design, with 5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,for applications with PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.1b-20/8mm/10m/ 1switch
    522127
    GTIN: 4046548026740
    Magnetic safety switch 2 n/o, square design, IP69K, with 10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height design 13 mm, for applications with PSEN ix1, VP = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.1a-20/8mm/5m /1switch
    522126
    GTIN: 4046548026719
    Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with 5 m cable (PUR), operating distance depending on the actuator 8/12 mm,height design 13 mm, for applications with PSEN ix1, VP = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 1.1p-29/7mm/ix1/  1 switch
    524124
    GTIN: 4046548063905
    Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 7 mm, special version without0.5 mm latched zone, for applications with PSEN ix1, height design 13 mm, PU= 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 1.2p-22/8mm/ix1/  1 switch
    525122
    GTIN: 4046548003178
    Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN 2.2p-20 /8mm  1 switch
    523120
    GTIN: 4046548003260
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, operating distance 8 mm for applications withPSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 1.2p-20/8mm/ 1 switch
    525120
    GTIN: 4046548003185
    Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.4p-50/ 1switch
    506308
    GTIN: 4046548060294
    Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance depends on the actuator, height design 18 mm, PU = 1 sensor.

    On request
    PSEN ma1.4a-50/ 1switch
    506302
    GTIN: 4046548060232
    Magnetic safety switch 2 n/o, square design, IP6K9K, operating distance depending on the actuator, height design 18 mm, PU =1 sensor, with 5 m cable (PUR).

    On request
    PSEN ma1.4a-52/ 1switch
    506303
    GTIN: 4046548060249
    Magnetic safety switch 2 n/o, square design, IP6K9K, operating distance depending on the actuator, height design 18 mm, for series connection with PSEN ix1, PU = 1 sensor, with 5 m cable (PUR).

    On request
    PSEN ma1.4p-52/ 1switch
    506309
    GTIN: 4046548060300
    Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, operating distance depending on the actuator,height design 18 mm, or series connection with PSEN ix1, PU = 1 sensor.

    On request
    PSEN ma1.4n-50/ 1switch
    506312
    GTIN: 4046548060331
    Magnetic safety switch 2 n/o, 5-pin M12 male connector, square design, IP67, operating distance depending on the actuator,height design 18 mm, PU = 1 sensor.

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use