PSEN ma2.1p-10/PSEN2.1-10/3mm/1unit
    506405
    GTIN: 4046548066753
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 sensor with actuator.

    On request
    PSEN ma2.1p-30/PSEN2.1-10/6mm/1unit
    506407
    GTIN: 4046548066777
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 6 mm, height design 13 mm, PU = 1 sensor with actuator.

    On request
    PSEN 2.1b-20/PSEN 2.1-20 /8mm/10m/1unit
    502227
    GTIN: 4046548026733
    Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 10 m cable (PUR).

    On request
    PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit
    502226
    GTIN: 4046548026702
    Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 5 m cable (PUR).

    On request
    PSEN 2.1p-20/PSEN 2.1-20 /8mm/1unit
    502220
    GTIN: 4046548026757
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, switching distance 8 mm, height design 13 mm, PU = 1 piece with actuator.

    On request
    PSEN 2.1p-20/8mm/1switch
    522120
    GTIN: 4046548026764
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 8 mm, height design 13 mm, PU = 1 piece without actuator.

    On request
    PSEN 2.1b-26/PSEN2.1-20/8mm/10m/EX/1unit
    502250
    GTIN: 4046548044751
    Magnetic safety switch 1 n/o 1 n/c, square design, IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

    On request
    PSEN ma2.1p-10/3mm/1switch
    506400
    GTIN: 4046548066425
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, IP67, operating distance 3 mm, height design 13 mm, for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN ma2.1p-30/6mm/1switch
    506402
    GTIN: 4046548066449
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, square design, LED, IP67, operating distance 6 mm, height design 13 mm,for series connection with PSEN i1, PU = 1 sensor without actuator.

    On request
    PSEN 2.1b-20/8mm/10m/ 1switch
    522127
    GTIN: 4046548026740
    Magnetic safety switch 2 n/o, square design, IP69K, with 10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height design 13 mm, for applications with PSEN ix1, VP = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.1a-20/8mm/5m /1switch
    522126
    GTIN: 4046548026719
    Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with 5 m cable (PUR), operating distance depending on the actuator 8/12 mm,height design 13 mm, for applications with PSEN ix1, VP = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.2p-20 /8mm  1 switch
    523120
    GTIN: 4046548003260
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, operating distance 8 mm for applications withPSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN 2.2p-20/PSEN2.2-20/8mm  1unit
    503220
    GTIN: 4046548003604
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.

    On request

Save basket

Create a new order or get an individual offer

Select intended use