Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PILZ PNOZ X3"
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
On request
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals
(screw type).
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
On request
PITestop, E-STOP pushbutton IP65, illuminated, without logo,
installation diameter: 22.3 mm, with spring-loaded terminals.
On request
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo and spring-loaded terminals, installation diameter: 22.3 mm.
On request
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2
N/C, with M12 connection 5-pin AIDA assignment.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer