PSEN op4F-SL-14-075/1
    631151
    GTIN: 4046548086560
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 750 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op2H-SL-24-015/1
    631100
    GTIN: 4046548059427
    Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-015/1
    631120
    GTIN: 4046548059441
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-048/1
    631146
    GTIN: 4046548086515
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 480 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-120/1
    631127
    GTIN: 4046548086874
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 1200 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-105/1
    631157
    GTIN: 4046548086386
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op2H-SL-24-030/1
    631101
    GTIN: 4046548086720
    Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 300 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-090/1
    631125
    GTIN: 4046548086850
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 900 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-042/1
    631144
    GTIN: 4046548086492
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 420 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-072/1
    631150
    GTIN: 4046548086553
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 720 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-114/1
    631159
    GTIN: 4046548086706
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1140 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-108/1
    631158
    GTIN: 4046548086393
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1080 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-075/1
    631124
    GTIN: 4046548086843
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 750 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-030/1
    631121
    GTIN: 4046548086812
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 300 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4H-SL-24-105/1
    631126
    GTIN: 4046548086867
    Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 1050 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-021/1
    631141
    GTIN: 4046548086461
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 210 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-030/1
    631142
    GTIN: 4046548086478
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 300 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op2H-SL-24-060/1
    631103
    GTIN: 4046548086744
    Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 600 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-054/1
    631147
    GTIN: 4046548086522
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 540 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
    PSEN op4F-SL-14-060/1
    631148
    GTIN: 4046548086539
    Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 600 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

    On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use