PSEN me1M / 1AS
    570004
    GTIN: 4046548002874
    Safety gate system with guard locking, with standard actuator, interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1M / 1AR
    570005
    GTIN: 4046548002867
    Safety gate system with guard locking, with radius actuator,interlocking principle magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

    On request
    PSEN me1.02M/AR M12
    570014
    GTIN: 4046548095401
    Mechanical safety guard locking device, with radius actuator, interlock principle magnetic force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request
    PSEN me1.02M/AS M12
    570013
    GTIN: 4046548094794
    Mechanical safety guard locking device, with standard actuator, interlock principle magnetic force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.

    On request

Save basket

Create a new order or get an individual offer

Select intended use