PSEN 1.2p-<em class="search-results-highlight">23</em> 1switch ATEX
    525123
    GTIN: 4046548078718
    Switch of unit 505223.

    On request
    PSEN 1.2p-22/8mm/ix1/  1 switch
    525122
    GTIN: 4046548003178
    Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1 piece without actuator, certification (TÜV, EAC, UL).

    On request
    PSEN 1.2p-20/8mm/ 1 switch
    525120
    GTIN: 4046548003185
    Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    On request
    PSEN ma1.3n-20/VA/1switch
    526246
    GTIN: 4046548084030
    Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin M12 male connector, without LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request

Save basket

Create a new order or get an individual offer

Select intended use