You searched for "PILZ PNOZ X3"
506255
GTIN: 4046548084009
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm,
for applications with PSEN ix1, stainless steel housing, ATEX approval.
On request
Available soon
Available ex-stock
On request
526243
GTIN: 4046548083903
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
On request
Available soon
Available ex-stock
On request
506241
GTIN: 4046548083934
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.
On request
Available soon
Available ex-stock
On request
526255
GTIN: 4046548084016
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB,
TÜV, UL/cUL).
On request
Available soon
Available ex-stock
On request
526254
GTIN: 4046548083965
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).
On request
Available soon
Available ex-stock
On request
506243
GTIN: 4046548083798
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.
On request
Available soon
Available ex-stock
On request
526240
GTIN: 4046548083927
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
On request
Available soon
Available ex-stock
On request
506240
GTIN: 4046548083910
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
On request
Available soon
Available ex-stock
On request
526241
GTIN: 4046548088328
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
On request
Available soon
Available ex-stock
On request