• 1
  • 2
  • 3(current)
    PSEN ma1.3-20 M12/8/VA/1switch
    526249
    GTIN: 4046548084054
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-28/PSEN ma1.3-08/IX/EX/VA/1U
    506255
    GTIN: 4046548084009
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm, for applications with PSEN ix1, stainless steel housing, ATEX approval.

    On request
    PSEN ma1.3b-27/IX/VA/1switch
    526243
    GTIN: 4046548083903
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3n-20/VA/1switch
    526246
    GTIN: 4046548084030
    Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin M12 male connector, without LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3a-27/PSEN ma1.3-08/IX/VA/1U
    506241
    GTIN: 4046548083934
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator coded, operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.

    On request
    PSEN ma1.3-22M12/8/PSENma1.3-08/IX/VA/1U
    506247
    GTIN: 4046548084061
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,8-pin M12 male connector, for applications up to SIL 3/PL e/Cat. 4,cylindrical design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm for applications with PSEN ix1, stainless steel housing.

    On request
    PSEN ma1.3b-28/IX/EX/VA/1switch
    526255
    GTIN: 4046548084016
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3-08/VA/1actuator
    516140
    GTIN: 4046548084085
    Actuator for magnetic safety switch, cylindrical design, M12, IP69, operating distance 8 mm, PU = 1 actuator, stainless steelhousing.

    On request
    PSEN ma1.3b-24/EX/VA/1switch
    526254
    GTIN: 4046548083965
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3b-27/PSEN ma1.3-08/IX/VA/1U
    506243
    GTIN: 4046548083798
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator coded, operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.

    On request
    PSEN ma1.3n-20/PSEN ma1.3-08/VA/1U
    506246
    GTIN: 4046548084023
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 5-pin M12 maleconnectors, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8 mm, stainlesssteel housing.

    On request
    PSEN ma1.3a-21/VA/1switch
    526240
    GTIN: 4046548083927
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
    PSEN ma1.3-08/EX/VA/1actuator
    516145
    GTIN: 4046548084092
    Actuator for magnetic safety switch, cylindrical design, M12, IP69, operating distance 8 mm, PU = 1 actuator, stainless steelhousing, ATEX approval.

    On request
    PSEN ma1.3a-21/PSEN ma1.3-08/VA/1U
    506240
    GTIN: 4046548083910
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator coded, operating distance 8 mm, stainless steel housing.

    On request
    PSEN ma1.3-20 M12/8/PSEN ma1.3-08/VA/1U
    506249
    GTIN: 4046548084047
    Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,8-pin M12 male connector, for applications up to SIL 3/PL e/Cat. 4,cylindrical design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm, stainless steel housing.

    On request
    PSEN ma1.3a-27/IX/VA/1switch
    526241
    GTIN: 4046548088328
    Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV, UL/cUL).

    On request
  • 1
  • 2
  • 3(current)

Save basket

Create a new order or get an individual offer

Select intended use