Original Page
Actual product may vary
PSEN rs rope d3/d4 50m
Product ID: 570314
GTIN: 4046548063479
Rope for rope pull switch PSEN rs. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 50 m roller.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002026 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548063479 |
| Volume | 0 dm3 |
| Harmonized System Code | 73121098 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |