Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"506240","name":"PSEN ma1.3a-21/PSEN ma1.3-08/VA/1U","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GI"]}
Actual product may vary
PSEN ma1.3a-21/PSEN ma1.3-08/VA/1U
Product ID: 506240
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
desi... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator coded, operating distance 8 mm, stainless steel housing.
General data
Approval |
CE
UL/cUL UKCA TÜV ECOLAB EAC (Eurasian) |
Sensor principle | magnetic |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Suitable for series connection | no |
unit type | Unit |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Switching voltage | 24 V |
Utilisation cat. reed contacts | DC-12 |
Environmental data
Ambient temperature | -25 - 80 °C |
Climatic suitability standard | IEC 60068-2-30 |
Humidity rating | 90 % r. h. at 40 °C |
Perm. operating height ASL | 4000 m |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
Mechanical data
Type 1 actuator | PSEN ma1.3-08 VA |
Sensor can be flush-mounted | Yes, follow installation guide |
Connection type | 5 m cable |
Cable lines | Li9Y11Y 6 x 0.14 mm2 |
Housing material upper part | Stainless steel 1.4401 |
Height dimension | 12 mm |
Width dimension | 12 mm |
Depth dimension | 76 mm |
Net weight | 130 g |
Gross weight | 140 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548083910 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272402 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002544 |
Volume | 0 |