Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772290","name":"Terminal Block Filter 3-10kOhm","price":"0.00","currency":"EUR","category":["A0300","A0300B0300","00101002047106","0010100204710680OV"]}
Actual product may vary
Terminal Block Filter 3-10kOhm
Product ID: 772290
Terminal block with filter function 3 - 10 kOhm.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Environmental data
Ambient temperature | 0 °C |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Housing material | Plastic |
Connection terminal | Cage clamp terminal |
Height dimension | 39.9 mm |
Width dimension | 69.6 mm |
Depth dimension | 7 mm |
Net weight | 13 g |
Gross weight | 19 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85369010 |
UNSPSC 25 | 40161512 |
EAN-Code | 4046548091618 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27250190 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000012 |
ETIM Reference Feature | EC001284 |
Volume | 0 |