Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570469","name":"PSEN ml escape release cordset 1,25m","price":"0.00","currency":"EUR","category":["A0100","A0100B0120","00106002227123","0010600222712380OS"]}
Actual product may vary
PSEN ml escape release cordset 1,25m
Product ID: 570469
Push/pull cable release for the safety gate system PSENmlock,
cable length 1.25m, package content = Push/pull cable and
operator element
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Mech. service life Type 3 | 6050 cycles |
Net weight | 395 g |
Gross weight | 585 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548094855 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272606 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
Volume | 0 |