Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311501","name":"PCOM sec br1","price":"0.00","currency":"EUR","category":["A0500","A0500B0500","00103002137125","0010300213712580PF"]}
Actual product may vary
PCOM sec br1
Product ID: 311501
PCOM, SecurityBridge, VPN server to build a VPN tunnel,
supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital
input, 1 digital output, 2 A, single-pole, module supply 24 V DC 0.32
A, peripher... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PCOM, SecurityBridge, VPN server to build a VPN tunnel, supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital input, 1 digital output, 2 A, single-pole, module supply 24 V DC 0.32 A, periphery supply 24 V DC 2 A, integral web server, supports safe authentication and communication only with small controllers PNOZmulti (for use with PLC controllers 'PCOM sec br2').
General data
Approval |
CE
UKCA cULus Listed |
Application range | Standard |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 5.5 W |
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) |
24
24 |
Type of supply voltage U2 | DC |
Tolerance of U2 | -30 %/+25 % |
Inputs
Number of digital inputs |
1
1 |
DC voltage at input | 24 V DC |
Input type to EN 61131-2 | 3 |
Semiconductor outputs
Number of semicond. outputs | 1 |
Tolerance ext. volt. DC S/C | |
Utilisation cat. to EN 60947-1 | DC-12 |
USB interface
Number of USB host interfaces | 1 |
Ethernet interface
Ethernet IP addr. factory set | 192.168.222.1 |
Connector type ETHERNET int. | RJ45 |
Ethernet transmission rate |
10 MBit/s
100 MBit/s |
CANopen interface
Number of Ethernet interfaces | 2 |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 61131-2
EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | Periphery and module supply |
Type of potential isolation 1 | Basic insulation |
Mechanical data
Mounting position | vertical |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal |
Screw terminal
Spring-loaded terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 96 mm |
Width dimension | 45 mm |
Depth dimension | 111.5 mm |
Net weight | 170 g |
Gross weight | 180 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 6 small IT-/communic. device |
Commercial data
Harmonized System Code | 85176200 |
UNSPSC 25 | 32131023 |
EAN-Code | 4046548085990 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.617 |
Obligatory accessories
Set4 Screw Terminals
750016
Set of plug-in screw terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti
2.
Set4 Spring Terminals
751016
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers
PNOZmulti 2.