Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"M1100020","name":"mySafeDesign S 10","price":"0.00","currency":"EUR","category":["00112","0011200254","00112002547183","0011200254718380WW"]}
Actual product may vary
The Order cannot be placed because the Backend-System is not available. Please try again later.
mySafeDesign S 10
Product ID: M1100020
MYZEL workflow subscription for the creation of safe machinery. Function
size S contains: machine risk assessment, validation. Concurrent users:
10
On request
Cancel at any time
Would you like to purchase this product or need support? Please contact us. We will be help to advise you.
Thank you for your purchase.
You have successfully purchased a new subscription.
Once your request has been processed, you will receive an email with your order confirmation.
Thank you for your patience.
Soon you will be able to enjoy full functionality.
General data
Myzel
| Quantity users | 10 users |
| Role |
Safety specialist
Safety officer |
| Subscription type | Design workflow |
| Function size | S |
| Standard/Regulation | EN ISO 12100 |
| Core value |
Liability protection
Employee protection |
| Task |
Risk assessment
Validation |
| Target group | Machine manufacturer |
| Topic |
CE process
Safety |
