Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630282","name":"PSEN op cable M12 4-p. 0,75m L-Muting","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN op cable M12 4-p. 0,75m L-Muting
Product ID: 630282
Accessories PSENopt, cable with M12 connector for L-muting, cablelength: 0.75m
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Length cable | 0.7 m |
Net weight | 49 g |
Gross weight | 52 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548050219 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |