text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
35 Products found
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
C1000059
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI 6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, ...

On request
Connector/CA/M12-5SMX/A/TR
C1000058
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

On request
PSEN Y junction  M8-M12/M12
540327
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 femal ...

On request
PSEN Y junction  M12-M12/M12
540328
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 femal ...

On request
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op1.1 adapter
380302
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op M12 V1 Receiver adapter
380306
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op1.2 adapter
380303
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN opt M12 Transmitter adapter
380304
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN cs adapter
380301
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op 2H Receiver adapter
380305
Cable, adapter, IP68, M12 female connector, black, straight, 5-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op M12 V2 Receiver adapter
380307
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op cableset
630295
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L light guard

On request
PSEN T junction (auxiliary contact) M12
540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 femal ...

On request
PSEN converter M8-8sf -- M12-8sm
540329
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A- coded on M8 female connector, black, straight, 8-pi ...

On request
PSEN sl adapter
380325
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-p ...

On request
PSEN op4F/H Receiver adapter
380326
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-p ...

On request
PSS67 Adapter Cable M8af M12sm, 2m
380222
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M8, on connector straight M12, A-coded, cable length: 2m

On request
PSS67 Adapter Cable M8sf M12am, 2m
380223
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight, on connector angled M12, A-coded, cable length: 2m

On request
PSEN Y junction M8-M12/M12 PIGTAIL
540337
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2, evaluation device), black, straight, 8-pin, A-co ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use