Compare 0
Video tutorials
Ireland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo C2.0/C/C/2

680180
PMCprimo C2.0/C/C/2
primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz Configurable CANopen/Profibus Software-Option: none

On request
On request
Availability
Quantity
Available from
Certifications: CE
Supply voltage (V): 24,0
Software option: 2 = Without
Number of inputs: 8
Width dimension: 18.5 mm
Height dimension: 173.0 mm
Depth dimension: 97.0 mm
Gross weight: 300 g
Net weight: 200 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded